COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
QJ319-N2-MPA Bearing
Unit of Measure

Specifications

Supplier Name

N/A FAG (Schaeffler)

Manufacturer Part Number

N/A QJ319-N2-MPA

Cage Material

N/A Brass

Closure Type

N/A Open

Fillet Radius

N/A 2.5 mm

Finish/Coating

N/A Uncoated

Inside Diameter

N/A 95 mm

Internal Clearance

N/A C0

Maximum Speed

N/A 5900 rpm

Operating Temperature Range

N/A -30 to 150 ºC

Outer Ring Width

N/A 45 mm

Outside Diameter

N/A 200 mm

Overall Width

N/A 45 mm

Precision Rating

N/A Not Rated

Radial Dynamic Load Capacity

N/A 285000 N

Radial Static Load Capacity

N/A 315000 N

Resistance Features

N/A Chemical Resistant

Series

N/A QJ3

Standards Met

N/A DIN628-4

Weight

N/A 16.28 lb