COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
Unit of Measure

Specifications

Supplier Name

N/A US Motors (Nidec)

Manufacturer Part Number

N/A C30P1FSCR

Base Speed

N/A 2940 rpm3560 rpm

Enclosure Type

N/A Totally Enclosed Fan Cooled (TEFC)

Frame Material

N/A Cast Iron

Frame Size

N/A 286TSC

Frequency

N/A 60 Hz

Insulation Class

N/A F

Type

N/A General Purpose Motor

Power for 2 Poles

N/A 30 hp

Phase

N/A 3

Number of Poles

N/A 2

Supply Voltage

N/A 460 V

Mounting Type

N/A Footless Horizontal

Overall Length (C-Dimension)

N/A 28.3 in

Service Factor

N/A 1.15

Synchronous Speed

N/A 3600 rpm

Weight

N/A 410.00 lb