COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
Unit of Measure

Specifications

Supplier Name

N/A AMI Bearings

Manufacturer Part Number

N/A UCECH209-28

Prop 65

N/A Yes

Bearing Material

N/A AISI 52100 Steel

Bore Diameter

N/A 1.7500 in

Hanger Unit Type

N/A Conveyor Hanger Units

Housing Material

N/A Cast Iron

Locking Device

N/A Set Screw Collar

Outside Diameter

N/A 4.25 in

Radial Dynamic Load Capacity

N/A 7420 lbf

Radial Static Load Capacity

N/A 4610 lbf

Replacement Bearing

N/A UC209-28

Seal Type

N/A Contact with Slinger

Series

N/A UCECH200

Thread Length

N/A 13/16 in

Thread Size

N/A PF1