COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
Unit of Measure

Specifications

Supplier Name

N/A AMI Bearings

Manufacturer Part Number

N/A UCHPL203MZ2B

Prop 65

N/A Yes

Bearing Material

N/A AISI 52100 Steel - Zinc Protection

Bore Diameter

N/A 17 mm

Hanger Unit Type

N/A Conveyor Hanger Units

Housing Material

N/A PBT Thermoplastic

Locking Device

N/A Set Screw Collar

Outside Diameter

N/A 65 mm

Radial Dynamic Load Capacity

N/A 1310 kgf

Radial Static Load Capacity

N/A 680 kgf

Replacement Bearing

N/A UC203MZ2

Seal Type

N/A Contact with Slinger

Series

N/A UCHPL200MZ2B

Thread Size

N/A 1/2-13UNC