COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
Unit of Measure

Specifications

Supplier Name

N/A AMI Bearings

Manufacturer Part Number

N/A UEECH208

Prop 65

N/A Yes

Bearing Material

N/A AISI 52100 Steel

Bore Diameter

N/A 40 mm

Hanger Unit Type

N/A Conveyor Hanger Units

Housing Material

N/A Cast Iron

Locking Device

N/A Accu-Loc Collar

Outside Diameter

N/A 96 mm

Radial Dynamic Load Capacity

N/A 2990 kgf

Radial Static Load Capacity

N/A 1830 kgf

Replacement Bearing

N/A UE208

Seal Type

N/A Contact with Slinger

Series

N/A UEECH200

Thread Length

N/A 19 mm

Thread Size

N/A PF3/4