COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
Unit of Measure

Specifications

Supplier Name

N/A AMI Bearings

Manufacturer Part Number

N/A UCECH204-12NPMZ2

Prop 65

N/A Yes

Bearing Material

N/A AISI 52100 Steel - Zinc Protection

Bore Diameter

N/A 0.7500 in

Hanger Unit Type

N/A Conveyor Hanger Units

Housing Material

N/A Cast Iron - Nickel Protection

Locking Device

N/A Set Screw Collar

Outside Diameter

N/A 2.75 in

Radial Dynamic Load Capacity

N/A 2890 lbf

Radial Static Load Capacity

N/A 1500 lbf

Replacement Bearing

N/A UC204-12MZ2

Seal Type

N/A Contact with Slinger

Series

N/A UCECH200NPMZ2

Thread Length

N/A 0.7500 in

Thread Size

N/A PF3/4