COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
JNLW-.625-18 Jam Nut & Lock Washer Set
Unit of Measure

Specifications

Supplier Name

N/A PCI Procal Inc.

Manufacturer Part Number

N/A JNLW-.625-18

Series

N/A JNLW

Finish/Coating

N/A Zinc Plated

Hex Size

N/A 15/16 in

UPC Code

N/A 841946121967

Material

N/A Steel

Package Quantity

N/A 1 Per Set

Thread Direction

N/A Right Hand

Thread Pitch Type

N/A Unified Fine (UNF)

Thread Size

N/A 5/8-18

Weight

N/A 0.05 lb

For Use With

N/A CIR-3.00 CIR-3.00-HT CIR-3.00-R CIRE-3.00 CIRE-3.00-HT CIRE-3.00-R CTR-1.50 CTRE-1.50 CTRE-1.50-R CXR-1.50 CXR-1.50-HT CXR-1.50-HT-R CXRE-1.50 CXRE-1.50-HT CXRE-1.50-HT-R FFTR-1.50 FFTR-1.75 FFTRE-1.50 FFXR-1.50 FTR-1.50 FTR-1.50-HT FTR-1.50-HT-R FTR-1.50-R FTRE-1.50 FTRE-1.50-HT FTRE-1.50-HT-R FTRE-1.50-R NCIR-3.00 NCXR-1.50 NCXRE-1.50 NFTR-1.50 NFTRE-1.50 NPTR-1.50 NPTRE-1.50 NPXR-1.50 NPXRE-1.50 PTR-1.50 PTR-1.50-HT PTR-1.50-HT-R PTR-1.50-R PTRE-1.50 PTRE-1.50-HT PTRE-1.50-HT-R PTRE-1.50-R PXR-1.50 PXR-1.50-HT PXR-1.50-HT-R PXRE-1.50 PXRE-1.50-HT