COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
JNLW-1.750-12 Jam Nut & Lock Washer
Unit of Measure

Specifications

Supplier Name

N/A PCI Procal Inc.

Manufacturer Part Number

N/A JNLW-1.750-12

Series

N/A JNLW

Hex Size

N/A 2-3/4 in

UPC Code

N/A 841946122094

Material

N/A Steel

Package Quantity

N/A 1 Per Set

Thread Direction

N/A Right Hand

Thread Pitch Type

N/A Unified Fine (UNF)

Thread Size

N/A 1-3/4-12

Weight

N/A 1.18 lb

For Use With

N/A HCCF-3.50-S HCCF-3.50-SH HCDC-3.50 HCF-3.50-S HCF-3.50-SH HPDC-3.50 HPDC-3.50-R