COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
JNLW-1.250-12 Locking
Unit of Measure

Specifications

Supplier Name

N/A PCI Procal Inc.

Manufacturer Part Number

N/A JNLW-1.250-12

Series

N/A JNLW

Finish/Coating

N/A Zinc Plated

Hex Size

N/A 1-7/8 in

UPC Code

N/A 841946122056

Material

N/A Steel

Package Quantity

N/A 1 Per Set

Thread Direction

N/A Right Hand

Thread Pitch Type

N/A Unified Fine (UNF)

Thread Size

N/A 1-1/4-12

Weight

N/A 0.49 lb

For Use With

N/A 49 CDC-3.00 CDC-3.00-R CDC-3.25 CDC-3.25-R CDCE-3.00 CDCE-3.00-R CDCE-3.25 CDCE-3.25-R CIR-5.00E CIR-5.00E-1 CIR-5.00E-1-R CIR-5.00E-R CIR-6.00 CIR-6.00-R CIRE-5.00E CIRE-5.00E-1 CIRE-5.00E-R CIRE-6.00 CIRE-6.00-R CTR-3.00 CTR-3.00A CTR-3.00A-HT CTR-3.00-R CTR-3.25 CTR-3.25A CTR-3.50 CTR-3.50A CTR-4.00 CTR-4.00A CTR-4.00-R CTR-4.50 CTR-4.50-R CTRE-3.00 CTRE-3.00A CTRE-3.25 CTRE-3.25A CTRE-3.50 CTRE-3.50A CTRE-4.00 CTRE-4.00A CTRE-4.50 CXR-3.00 CXR-3.00A CXR-3.00A-HT CXR-3.00A-HT-R CXR-3.00A-R CXR-3.00-R CXR-3.25 CXR-3.25A CXR-3.25A-HT CXR-3.25A-HT-R CXR-3.25A-R CXR-3.25-R CXRE-3.00 CXRE-3.00A CXRE-3.00A-HT CXRE-3.00A-HT-R CXRE-3.00A-R CXRE-3.00-R CXRE-3.25 CXRE-3.25A CXRE-3.25A-HT CXRE-3.25A-HT-R CXRE-3.25A-R CXRE-3.25-R FFTR-3.00 FFTR-3.00A FFTR-3.25 FFTR-3.50 FFTR-4.00 FFTR-4.50 FFTR-4.75 FFTRE-3.00 FFTRE-3.00A FFTRE-3.25 FFTRE-3.50 FFTRE-4.00 FFTRE-4.50 FFTRE-4.75 FTR-3.00 FTR-3.00A FTR-3.00-R FTR-3.25 FTR-3.25A FTR-3.25-R FTR-3.50 FTR-3.50A FTR-3.50-R FTR-4.00 FTR-4.00A FTR-4.00-R FTR-4.50 FTR-4.50-R FTR-4.75 FTR-4.75-R FTRE-3.00 FTRE-3.00A FTRE-3.00-R FTRE-3.25 FTRE-3.25A FTRE-3.25-R FTRE-3.50 FTRE-3.50A FTRE-3.50-R FTRE-4.00 FTRE-4.00A FTRE-4.00-R FTRE-4.50 FTRE-4.50-R FTRE-4.75 FTRE-4.75-R HCCF-2.50-S HCCF-2.50-SH HCCF-2.75-S HCCF-2.75-SH HCDC-2.50 HCDC-2.75 HCF-2.50-S HCF-2.50-SH HCF-2.75-S HCF-2.75-SH HPDC-2.50 HPDC-2.50-R HPDC-2.75 HPDC-2.75-R NCXR-3.00A NCXR-3.00A-R NCXR-3.25A NCXR-3.25A-R NCXRE-3.00A NCXRE-3.00A-R NCXRE-3.25A NCXRE-3.25A-R NFTR-4.00A NPTR-3.00A NPTR-3.50A NPXR-3.00A NPXR-3.00A-R NPXR-3.25A NPXR-3.25A-R NPXRE-3.00A NPXRE-3.00A-R NPXRE-3.25A NPXRE-3.25A-R PDC-3.00 PDC-3.00-HT PDC-3.00-R PDC-3.25 PDC-3.25-R PDCE-3.00 PDCE-3.00-R PDCE-3.25 PDCE-3.25-R PTR-3.00 PTR-3.00A PTR-3.00A-HT PTR-3.00-R PTR-3.25 PTR-3.25A PTR-3.25-R PTR-3.50 PTR-3.50A PTR-3.50A-HT-R PTR-3.50-R PTR-4.00 PTR-4.00A PTR-4.00-R PTR-4.50 PTR-4.50-R PTRE-3.00 PTRE-3.00A PTRE-3.00-R PTRE-3.25 PTRE-3.25A PTRE-3.25-R PTRE-3.50 PTRE-3.50A PTRE-3.50-R PTRE-4.00 PTRE-4.00A PTRE-4.00-R PTRE-4.50 PTRE-4.50-R PXR-3.00 PXR-3.00A PXR-3.00A-HT PXR-3.00A-HT-R PXR-3.00A-R PXR-3.00-R PXR-3.25 PXR-3.25A-HT PXR-3.25A-HT-R PXR-3.25A-R PXR-3.25-R PXRE-3.00 PXRE-3.00A PXRE-3.00A-HT PXRE-3.00A-HT-R PXRE-3.00A-R PXRE-3.00-R PXRE-3.25 PXRE-3.25A PXRE-3.25A-HT PXRE-3.25A-HT-R PXRE-3.25A-R PXRE-3.25-R SCCF-3.00-S SCCF-3.00-SH SCCF-3.00-SH-THT SCCF-3.25-S SCCF-3.25-SH SCCF-3.25-SH-THT SCCFE-3.00-S SCCFE-3.00-SH SCCFE-3.00-SH-THT SCCFE-3.25-S SCCFE-3.25-SH SCCFE-3.25-SH-THT SCF-3.00-S SCF-3.00-SH SCF-3.00-SH-THT SCF-3.25-S SCF-3.25-SH SCF-3.25-SH-THT SCFE-3.00-S SCFE-3.00-SH SCFE-3.00-SH-THT SCFE-3.25-S SCFE-3.25-SH SCFE-3.25-SH-THT UTR-4.50 UTR-4.50A UTR-4.50A-R UTR-4.50-R UTR-5.50 UTR-5.50-R UTRE-4.50 UTRE-4.50A UTRE-4.50A-R UTRE-4.50-R UTRE-5.50 UTRE-5.50-R VTR-4.50 VTR-4.50A VTR-4.50-R VTR-5.50 VTR-5.50A VTR-5.50-R VTRE-4.50 VTRE-4.50A VTRE-4.50-R VTRE-5.50 VTRE-5.50A VTRE-5.50-R