COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
JNLW-1.000-14-SS Stainless Steel - (Nut & Washer Set)
Unit of Measure

Specifications

Supplier Name

N/A PCI Procal Inc.

Manufacturer Part Number

N/A JNLW-1.000-14-SS

Series

N/A JNLW

Hex Size

N/A 1-1/2 in

UPC Code

N/A 841946122032

Material

N/A Stainless Steel

Package Quantity

N/A 1 Per Set

Thread Direction

N/A Right Hand

Thread Pitch Type

N/A Unified Fine (UNF)

Thread Size

N/A 1-14

Weight

N/A 0.24 lb

For Use With

N/A CIR-3.00-1-SS CIR-4.00-1-SS CIR-4.00E-SS CIR-4.00E-SS-R CIR-5.00-SS CIR-5.00-SS-R CIRE-3.00-1-SS CIRE-4.00-1-SS CIRE-4.00E-SS CIRE-5.00-SS CTR-2.50-SS CTR-2.75-SS CXR-2.50E-SS CXR-2.50E-SS-R CXR-2.50-SS CXR-2.50-SS-R CXR-2.75E-SS CXR-2.75E-SS-R CXR-2.75-SS CXR-2.75-SS-R CXRE-2.50E-SS CXRE-2.50E-SS-R CXRE-2.50-SS CXRE-2.50-SS-R CXRE-2.75E-SS CXRE-2.75E-SS-R CXRE-2.75-SS CXRE-2.75-SS-R FTR-2.50E-SS FTR-2.50-SS FTR-2.50-SS-R FTR-2.75-SS FTR-2.75-SS-R FTRE-2.50-SS FTRE-2.75-SS NCXR-2.50-SS NCXR-2.50-SS-R NCXR-2.75-SS NCXR-2.75-SS-R NCXRE-2.50-SS NCXRE-2.50-SS-R NCXRE-2.75-SS NCXRE-2.75-SS-R NFTR-2.50-SS NFTRE-2.50-SS NFTRE-2.75-SS NPTR-2.50-SS NPTR-2.75-SS NPTRE-2.50-SS NPTRE-2.75-SS NPXR-2.50-SS NPXR-2.50-SS-R NPXR-2.75-SS NPXR-2.75-SS-R NPXRE-2.50-SS NPXRE-2.50-SS-R NPXRE-2.75-SS NPXRE-2.75-SS-R PTR-2.50E-SS PTR-2.50-SS PTR-2.50-SS-R PTR-2.75-SS PTR-2.75-SS-R PTRE-2.50-SS PTRE-2.75-SS PXR-2.50E-SS PXR-2.50E-SS-R PXR-2.50-SS PXR-2.50-SS-R PXR-2.75E-SS PXR-2.75E-SS-R PXR-2.75-SS PXR-2.75-SS-R PXRE-2.50E-SS PXRE-2.50E-SS-R PXRE-2.50-SS PXRE-2.50-SS-R PXRE-2.75E-SS PXRE-2.75E-SS-R PXRE-2.75-SS PXRE-2.75-SS-R