COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
JNLW-1.375-12-SS Stainless Steel - (Nut & Washer Set)
Unit of Measure

Specifications

Supplier Name

N/A PCI Procal Inc.

Manufacturer Part Number

N/A JNLW-1.375-12-SS

Series

N/A JNLW

Hex Size

N/A 2-1/16 in

UPC Code

N/A 841946122070

Material

N/A Stainless Steel

Package Quantity

N/A 1 Per Set

Thread Direction

N/A Right Hand

Thread Pitch Type

N/A Unified Fine (UNF)

Thread Size

N/A 1-3/8-12

Weight

N/A 0.64 lb

For Use With

N/A CXR-3.50A-SS CXR-3.50A-SS-R CXR-3.50-SS CXR-3.50-SS-R CXRE-3.50A-SS CXRE-3.50A-SS-R CXRE-3.50-SS CXRE-3.50-SS-R NCXR-3.50A-SS NCXR-3.50A-SS-R NCXRE-3.50A-SS NCXRE-3.50A-SS-R NPXR-3.50A-SS NPXR-3.50A-SS-R NPXRE-3.50A-SS NPXRE-3.50A-SS-R PXR-3.50A-SS PXR-3.50A-SS-R PXR-3.50-SS PXR-3.50-SS-R PXRE-3.50A-SS PXRE-3.50A-SS-R PXRE-3.50-SS PXRE-3.50-SS-R