COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
Unit of Measure

Specifications

Supplier Name

N/A Brennan

Manufacturer Part Number

N/A 1810-24-24

Prop 65

N/A Yes

Adapter Type

N/A Straight Adapter

Both Ends Gender

N/A Male to Flange

End 1 Size

N/A 1-1/2 in

End 1 Style

N/A Male O-Ring Boss

End 1 Thread Type

N/A Society of Automotive Engineers (SAE)

End 1 Thread Size

N/A 1-7/8-12

Both Ends Style

N/A O-Ring Boss to Flange

End 2 Size

N/A 1-1/2 in

End 2 Style

N/A Code 62 Heavy O-Ring Flange