COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
Unit of Measure

UPC Code

N/A 639789293343

Certifications

N/A SAE J1176

Type

N/A Fitting Assembly

Style

N/A Crimp

Product Weight

N/A 0.36 lb

Application

N/A General purpose low and medium pressure hydraulics. Use H277 or H435 where shock hazards exist

Product Material

N/A Carbon Steel

Finish Plating

N/A Zinc Clear Trivalent Chromate

Thread Size 1

N/A M26X1.5

End Type 1

N/A Metric

End Size 1

N/A 0.71 in

End Type 2

N/A Line/Hose/Tube

ECCN

N/A EAR99

Feature

N/A Dura-Kote plating for superior corrosion resistance Innovative design to deliver performance and maximum uptime System engineered to extend hose assembly life

Product Trade Name

N/A Z Series

Sub Brand

N/A Weatherhead

UNSPSC

N/A 27121707

Country Of Origin

N/A US

Currency

N/A USD

Lead Time

N/A 7

Min Order Qty

N/A 95

NMFC

N/A 50

Net Pack Quantity

N/A 1

Net Pack Quantity Units

N/A EA

Part Status

N/A AC

Segment Code

N/A A

Angle Shape

N/A Straight

Compatible Hoses

N/A H104, H145, H145R, H190, H190H, H245, H245L, H280, H290, H290H, H290L, H345, H350, H400, H421, H425, H1777 (-04, -06, 08), H1776 (-04 thru -20), H1571 (-12 only), H6002 (-08, -12, -16), H6008 (-16 & -20), H6009 (-20 only), H9622 (-12, -16, -20), H265 (-04

End Gender 1

N/A Female

Hex Size 1

N/A 1.2600 in

Hose Cut off Factor

N/A 1.17 in

Hose Dash Size

N/A -10

Thread Sealant

N/A No

Compatible Hose ID

N/A 0.625 in

Product Length

N/A 2.33 in

Product Height

N/A 1.26 in

Product Width

N/A 1.26 in

Compatible Tube OD

N/A 1.000 in

Inside Diameter

N/A 0.50 in

Outside Diameter

N/A 1.386 in

Package Height

N/A 5.50 in

Package Length

N/A 6.75 in

Package Weight

N/A 1.36 lb

Package Width

N/A 6.75 in