COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
B-LOC B400 4.0000 in. Keyless Bushing
Unit of Measure

Specifications

Supplier Name

N/A B-LOC

Manufacturer Part Number

N/A B402400

Approximate Axial Movement

N/A No mm

Axial Movement

N/A No

Component Bore Diameter

N/A 5.8430 in

Hub Contact Pressure

N/A 25602 psi

Inside Diameter

N/A 4.0000 in

Installation Torque

N/A 91 ft·lb

Length Through Bore

N/A 1.2990 in

Material

N/A Steel

Maximum Transmitted Thrust

N/A 57726 lb

Maximum Transmitted Torque

N/A 9621 ft·lb

Screw Size

N/A M12 x 30

Series

N/A B400