COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
B-LOC Shrink Disc 62-30 Keyless Bushing
Unit of Measure

Specifications

Supplier Name

N/A B-LOC

Manufacturer Part Number

N/A B0623

Approximate Axial Movement

N/A No mm

Axial Movement

N/A No

Component Bore Diameter

N/A 4.5300 in

Inside Diameter

N/A 1.9990 in

Installation Torque

N/A 22 ft·lb

Length Through Bore

N/A 1.1810 in

Material

N/A Chrome Plated Steel Zinc Chromate

Maximum Transmitted Torque

N/A 3244 ft·lb

Screw Size

N/A M8 x 35

Shaft Diameter

N/A 1 3/4 in

Size Code

N/A 62-30