COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
B-LOC Shrink Disc 240-30 Keyless Bushing
Unit of Measure

Specifications

Supplier Name

N/A B-LOC

Manufacturer Part Number

N/A B2403

Approximate Axial Movement

N/A No mm

Axial Movement

N/A No

Component Bore Diameter

N/A 15.9500 in

Inside Diameter

N/A 7.7390 in

Installation Torque

N/A 185 ft·lb

Length Through Bore

N/A 4.7240 in

Material

N/A Chrome Plated Steel Zinc Chromate

Maximum Transmitted Torque

N/A 155750 ft·lb

Screw Size

N/A M20 x 100

Shaft Diameter

N/A 7 in

Size Code

N/A 240-30