COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
B-LOC B800 48 mm x 62 mm Keyless Bushing
Unit of Measure

Specifications

Supplier Name

N/A B-LOC

Manufacturer Part Number

N/A T8048

Approximate Axial Movement

N/A No mm

Axial Movement

N/A No

Component Bore Diameter

N/A 62 mm

Hub Contact Pressure

N/A 78 psi

Inside Diameter

N/A 48 mm

Installation Torque

N/A 41 N·m

Length Through Bore

N/A 70 mm

Material

N/A Steel

Maximum Transmitted Thrust

N/A 82476 N

Maximum Transmitted Torque

N/A 1979 N·m

Screw Size

N/A M8 x 22

Series

N/A B800