COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
B-LOC B109 0.6250 in. Keyless Bushing
Unit of Measure

Specifications

Supplier Name

N/A B-LOC

Manufacturer Part Number

N/A T902010

Approximate Axial Movement

N/A No mm

Axial Movement

N/A No

Hub Contact Pressure

N/A 14880 psi

Inside Diameter

N/A 0.6250 in

Installation Torque

N/A 42.5 in·lb

Length Through Bore

N/A 0.8071 in

Material

N/A Steel

Maximum Transmitted Thrust

N/A 3144 lb

Maximum Transmitted Torque

N/A 983 in·lb

Screw Size

N/A M4 x 14

Series

N/A B109