COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
B-LOC B115 2.9375 in. Keyless Bushing
Unit of Measure

Specifications

Supplier Name

N/A B-LOC

Manufacturer Part Number

N/A B152215

Approximate Axial Movement

N/A No mm

Axial Movement

N/A No

Component Bore Diameter

N/A 4.5280 in

Hub Contact Pressure

N/A 17079 psi

Inside Diameter

N/A 2.9375 in

Installation Torque

N/A 60 N·m

Length Through Bore

N/A 2.4410 in

Material

N/A Steel

Maximum Transmitted Thrust

N/A 45913 N

Maximum Transmitted Torque

N/A 5620 N·m

Screw Size

N/A M10 x 50

Series

N/A B115