COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
B-LOC B115 4.9375 in. Keyless Bushing
Unit of Measure

Specifications

Supplier Name

N/A B-LOC

Manufacturer Part Number

N/A T152415

Approximate Axial Movement

N/A No mm

Axial Movement

N/A No

Component Bore Diameter

N/A 7.0870 in

Hub Contact Pressure

N/A 21162 psi

Inside Diameter

N/A 4.9375 in

Installation Torque

N/A 105 ft·lb

Length Through Bore

N/A 3.1890 in

Material

N/A Steel

Maximum Transmitted Thrust

N/A 120202 lb

Maximum Transmitted Torque

N/A 24729 ft·lb

Screw Size

N/A M12 x 70

Series

N/A B115