COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
B-LOC B400 160 mm x 210 mm Keyless Bushing
Unit of Measure

Specifications

Supplier Name

N/A B-LOC

Manufacturer Part Number

N/A B401160

Approximate Axial Movement

N/A No mm

Axial Movement

N/A No

Component Bore Diameter

N/A 210 mm

Hub Contact Pressure

N/A 177 psi

Inside Diameter

N/A 160 mm

Installation Torque

N/A 123 N·m

Length Through Bore

N/A 38 mm

Material

N/A Steel

Maximum Transmitted Thrust

N/A 475425 N

Maximum Transmitted Torque

N/A 38033 N·m

Screw Size

N/A M12 x 35

Series

N/A B400