COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
B-LOC B112 3.1250 in. Keyless Bushing
Unit of Measure

Specifications

Supplier Name

N/A B-LOC

Manufacturer Part Number

N/A T122302

Approximate Axial Movement

N/A No mm

Axial Movement

N/A No

Component Bore Diameter

N/A 4.7240 in

Hub Contact Pressure

N/A 20887 psi

Inside Diameter

N/A 3.1250 in

Installation Torque

N/A 60 ft·lb

Length Through Bore

N/A 2.7560 in

Material

N/A Steel

Maximum Transmitted Thrust

N/A 82017 lb

Maximum Transmitted Torque

N/A 10679 ft·lb

Screw Size

N/A M10 x 60

Series

N/A B112