COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
B-LOC B112 7.9375 in. Keyless Bushing
Unit of Measure

Specifications

Supplier Name

N/A B-LOC

Manufacturer Part Number

N/A T122715

Approximate Axial Movement

N/A No mm

Axial Movement

N/A No

Component Bore Diameter

N/A 10.2360 in

Hub Contact Pressure

N/A 19830 psi

Inside Diameter

N/A 7.9375 in

Installation Torque

N/A 257 ft·lb

Length Through Bore

N/A 5.8660 in

Material

N/A Steel

Maximum Transmitted Thrust

N/A 331408 lb

Maximum Transmitted Torque

N/A 109606 ft·lb

Screw Size

N/A M16 x 110

Series

N/A B112