COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
B-LOC B103 120 mm x 165 mm Keyless Bushing
Unit of Measure

Specifications

Supplier Name

N/A B-LOC

Manufacturer Part Number

N/A B301120

Approximate Axial Movement

N/A 0.8 mm

Component Bore Diameter

N/A 165 mm

Hub Contact Pressure

N/A 188 psi

Inside Diameter

N/A 120 mm

Installation Torque

N/A 122 N·m

Length Through Bore

N/A 45 mm

Material

N/A Steel

Maximum Transmitted Thrust

N/A 303251 N

Maximum Transmitted Torque

N/A 18195 N·m

Screw Size

N/A M12 x 35

Series

N/A B103