COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
B-LOC B103 15 mm x 32 mm Keyless Bushing
Unit of Measure

Specifications

Supplier Name

N/A B-LOC

Manufacturer Part Number

N/A T301015

Approximate Axial Movement

N/A 0.8 mm

Component Bore Diameter

N/A 32 mm

Hub Contact Pressure

N/A 91 psi

Inside Diameter

N/A 15 mm

Installation Torque

N/A 5 N·m

Length Through Bore

N/A 21.5 mm

Material

N/A Steel

Maximum Transmitted Thrust

N/A 15390 N

Maximum Transmitted Torque

N/A 115 N·m

Screw Size

N/A M4 x 12

Series

N/A B103