COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
B-LOC B103 22 mm x 47 mm Keyless Bushing
Unit of Measure

Specifications

Supplier Name

N/A B-LOC

Manufacturer Part Number

N/A T301022

Approximate Axial Movement

N/A 0.8 mm

Component Bore Diameter

N/A 47 mm

Hub Contact Pressure

N/A 121 psi

Inside Diameter

N/A 22 mm

Installation Torque

N/A 14 N·m

Length Through Bore

N/A 28.5 mm

Material

N/A Steel

Maximum Transmitted Thrust

N/A 36371 N

Maximum Transmitted Torque

N/A 400 N·m

Screw Size

N/A M6 x 20

Series

N/A B103