COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
B-LOC B106 75 mm x 115 mm Keyless Bushing
Unit of Measure

Specifications

Supplier Name

N/A B-LOC

Manufacturer Part Number

N/A B601075

Approximate Axial Movement

N/A No mm

Axial Movement

N/A No

Component Bore Diameter

N/A 115 mm

Hub Contact Pressure

N/A 127 psi

Inside Diameter

N/A 75 mm

Installation Torque

N/A 81 N·m

Length Through Bore

N/A 40.5 mm

Material

N/A Steel

Maximum Transmitted Thrust

N/A 132127 N

Maximum Transmitted Torque

N/A 4955 N·m

Screw Size

N/A M10 x 30

Series

N/A B106