COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
B-LOC B112 70 mm x 110 mm Keyless Bushing
Unit of Measure

Specifications

Supplier Name

N/A B-LOC

Manufacturer Part Number

N/A B121070

Approximate Axial Movement

N/A No mm

Axial Movement

N/A No

Component Bore Diameter

N/A 110 mm

Hub Contact Pressure

N/A 142 psi

Inside Diameter

N/A 70 mm

Installation Torque

N/A 81 N·m

Length Through Bore

N/A 80 mm

Material

N/A Steel

Maximum Transmitted Thrust

N/A 330251 N

Maximum Transmitted Torque

N/A 11559 N·m

Screw Size

N/A M10 x 60

Series

N/A B112