COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
B-LOC B106 320 mm x 405 mm Keyless Bushing
Unit of Measure

Specifications

Supplier Name

N/A B-LOC

Manufacturer Part Number

N/A T601320

Approximate Axial Movement

N/A No mm

Axial Movement

N/A No

Component Bore Diameter

N/A 405 mm

Hub Contact Pressure

N/A 114 psi

Inside Diameter

N/A 320 mm

Installation Torque

N/A 678 N·m

Length Through Bore

N/A 1.5940 in

Material

N/A Steel

Maximum Transmitted Thrust

N/A 1289490 N

Maximum Transmitted Torque

N/A 206318 N·m

Screw Size

N/A M20 x 50

Series

N/A B106