COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
B-LOC B800 8 mm x 15 mm Keyless Bushing
Unit of Measure

Specifications

Supplier Name

N/A B-LOC

Manufacturer Part Number

N/A T8008

Approximate Axial Movement

N/A No mm

Axial Movement

N/A No

Component Bore Diameter

N/A 15 mm

Hub Contact Pressure

N/A 107 psi

Inside Diameter

N/A 8 mm

Installation Torque

N/A 5 N·m

Length Through Bore

N/A 25 mm

Material

N/A Steel

Maximum Transmitted Thrust

N/A 7285 N

Maximum Transmitted Torque

N/A 29 N·m

Screw Size

N/A M4 x 10

Series

N/A B800