COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
B-LOC BCH50 48 mm M8 x 35 Compression Hub
Unit of Measure

Specifications

Supplier Name

N/A B-LOC

Manufacturer Part Number

N/A BCH501048-035

Approximate Axial Movement

N/A No mm

Axial Movement

N/A No

Component Bore Diameter

N/A 115 mm

Hub Contact Pressure

N/A 190 psi

Inside Diameter

N/A 48 mm

Installation Torque

N/A 41 N·m

Material

N/A Steel

Maximum Transmitted Thrust

N/A 94.7 kN

Maximum Transmitted Torque

N/A 2273 N·m

Screw Size

N/A M8 x 35

Weight

N/A 5.28 lb