COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
B-LOC BCH50 0.8750 in. M5 x 25 Compression Hub
Unit of Measure

Specifications

Supplier Name

N/A B-LOC

Manufacturer Part Number

N/A BCH502014-025

Approximate Axial Movement

N/A No mm

Axial Movement

N/A No

Component Bore Diameter

N/A 2.2830 in

Hub Contact Pressure

N/A 24.2 psi

Inside Diameter

N/A 0.8750 in

Installation Torque

N/A 7 ft·lb

Material

N/A Steel

Maximum Transmitted Thrust

N/A 6610 lb

Maximum Transmitted Torque

N/A 217 ft·lb

Screw Size

N/A M5 x 25

Weight

N/A 0.88 lb