COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
T122315 B112 3.9375 in. Keyless Locking
Unit of Measure

Specifications

Supplier Name

N/A B-LOC

Manufacturer Part Number

N/A T122315

Flange Type

N/A No Flange

Inside Diameter

N/A 3.9375 in

Keyless Bushing Type

N/A Hex-Head Screw Clamping

Length Through Bore

N/A 3.5430 in

UPC Code

N/A 662345063661

Number of Locking Screws

N/A 11

Outside Diameter

N/A 5.7090 in

Screw Size

N/A M12 x 80

Series

N/A B112