COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
B-LOC WK60 2.1875 in. Coupling
Unit of Measure

Specifications

Supplier Name

N/A B-LOC

Manufacturer Part Number

N/A HWK0602203

Flange Type

N/A No Flange

Inside Diameter

N/A 2.1875 in

Keyless Bushing Type

N/A Cap Screw Clamping

Length Through Bore

N/A 2.7560 in

Number of Locking Screws

N/A 12

Outside Diameter

N/A 4.7240 in

Screw Size

N/A M8 x 55

Series

N/A WK60