COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
B402203 B400 2.1875 in. Keyless Locking
Unit of Measure

Specifications

Supplier Name

N/A B-LOC

Manufacturer Part Number

N/A B402203

Flange Type

N/A No Flange

Inside Diameter

N/A 2.1875 in

Keyless Bushing Type

N/A Cap Screw Clamping

Length Through Bore

N/A 1.2600 in

UPC Code

N/A 662345043847

Number of Locking Screws

N/A 14

Outside Diameter

N/A 3.5430 in

Screw Size

N/A M8 x 22

Series

N/A B400