COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
PL2CAE PL 2-3/16" AE Power-Lock
Unit of Measure

Specifications

Supplier Name

N/A Tsubaki (UST)

Manufacturer Part Number

N/A PL2-3/16 AE

Component Bore Diameter

N/A 3.3465 in

Finish

N/A Uncoated

Flange Type

N/A Flanged

Hub Contact Pressure

N/A +34540 psi

Inside Diameter

N/A 2.1875 in

Keyless Bushing Type

N/A Cap Screw Clamping

Length Through Bore

N/A 1.3700 in

Mountable Length

N/A 1.095 in

Mounting Type

N/A Internal

Number of Tapers

N/A 1

Outside Diameter

N/A 3.7010 in

Overall Length

N/A 1.6850 in

Series

N/A AE

Shaft Contact Pressure

N/A +19338 psi

Weight

N/A 2 lb