COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
PL2LAE PL 2-3/4" AE Power-Lock
Unit of Measure

Specifications

Supplier Name

N/A Tsubaki (UST)

Manufacturer Part Number

N/A PL2-3/4 AE

Component Bore Diameter

N/A 4.3307 in

Finish

N/A Uncoated

Flange Type

N/A Flanged

Hub Contact Pressure

N/A +19047 psi

Inside Diameter

N/A 2.7500 in

Keyless Bushing Type

N/A Cap Screw Clamping

Length Through Bore

N/A 1.6140 in

Maximum Transmitted Thrust

N/A 30580 lb

Maximum Transmitted Torque

N/A 3520 ft·lb

Mountable Length

N/A 1.28 in

Mounting Type

N/A Internal

Number of Tapers

N/A 1

Outside Diameter

N/A 4.7244 in

Overall Length

N/A 2.0080 in

Series

N/A AE

Shaft Contact Pressure

N/A +35677 psi

Weight

N/A 3.70 lb