COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
PL3LAE PL 3-3/4" AE Power-Lock
Unit of Measure

Specifications

Supplier Name

N/A Tsubaki (UST)

Manufacturer Part Number

N/A PL3-3/4 AE

Component Bore Diameter

N/A 5.3150 in

Finish

N/A Uncoated

Flange Type

N/A Flanged

Hub Contact Pressure

N/A +21747 psi

Inside Diameter

N/A 3.7500 in

Keyless Bushing Type

N/A Cap Screw Clamping

Length Through Bore

N/A 1.6930 in

Maximum Transmitted Thrust

N/A 42900 lb

Maximum Transmitted Torque

N/A 6729 ft·lb

Mountable Length

N/A 1.319 in

Mounting Type

N/A Internal

Number of Tapers

N/A 1

Outside Diameter

N/A 5.7090 in

Overall Length

N/A 2.0870 in

Series

N/A AE

Shaft Contact Pressure

N/A +38235 psi

Weight

N/A 4.800 lb