COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
PL4AE PL 4" AE Power-Lock
Unit of Measure

Specifications

Supplier Name

N/A Tsubaki (UST)

Manufacturer Part Number

N/A PL4 AE

Component Bore Diameter

N/A 5.7087 in

Finish

N/A Uncoated

Flange Type

N/A Flanged

Hub Contact Pressure

N/A +30986 psi

Inside Diameter

N/A 4.0000 in

Keyless Bushing Type

N/A Cap Screw Clamping

Length Through Bore

N/A 1.9690 in

Maximum Transmitted Thrust

N/A 45980 lb

Maximum Transmitted Torque

N/A 7691 ft·lb

Mountable Length

N/A 1.575 in

Mounting Type

N/A Internal

Number of Tapers

N/A 1

Outside Diameter

N/A 6.1024 in

Overall Length

N/A 2.362 in

Series

N/A AE

Shaft Contact Pressure

N/A +45980 psi

Weight

N/A 6.70 lb