COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
C600M-108 108 mm x 197 mm Keyless
Unit of Measure

Specifications

Supplier Name

N/A Climax Metal Products

Manufacturer Part Number

N/A C600M-108

Series

N/A C600

Bore Diameter

N/A 108 mm

Coupling Length

N/A 5.2750 in

Harmonization Code

N/A 8483.60.8000

Length Through Bore

N/A 4.9600 in

Material

N/A Steel

Maximum Transmitted Torque

N/A 24660 ft·lb

Number of Locking Screws

N/A 15

Outside Diameter

N/A 197 mm

Screw Thread Size

N/A M12 x 90

Weight

N/A 43.00 lb