COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
C600M-51 51 mm x 112 mm Keyless
Unit of Measure

Specifications

Supplier Name

N/A Climax Metal Products

Manufacturer Part Number

N/A C600M-51

Series

N/A C600

Bore Diameter

N/A 51 mm

Coupling Length

N/A 2.8930 in

Harmonization Code

N/A 8483.60.8000

Length Through Bore

N/A 2.6760 in

Material

N/A Steel

Maximum Transmitted Torque

N/A 3434 ft·lb

Number of Locking Screws

N/A 10

Outside Diameter

N/A 112 mm

Screw Thread Size

N/A M8 x 50

Weight

N/A 8 lb