COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
C600M-63 63 mm x 120 mm Keyless
Unit of Measure

Specifications

Supplier Name

N/A Climax Metal Products

Manufacturer Part Number

N/A C600M-63

Series

N/A C600

Bore Diameter

N/A 63 mm

Coupling Length

N/A 3.2870 in

Harmonization Code

N/A 8483.60.8000

Length Through Bore

N/A 3.0710 in

Material

N/A Steel

Maximum Transmitted Torque

N/A 5091 ft·lb

Number of Locking Screws

N/A 12

Outside Diameter

N/A 120 mm

Screw Thread Size

N/A M8 x 55

Weight

N/A 10 lb