COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
C600E-243 x 40 mm Step Bore Coupling
Unit of Measure

Specifications

Supplier Name

N/A Climax Metal Products

Manufacturer Part Number

N/A C600E-243

Series

N/A C600

Bore Diameter

N/A 2-7/16 in

Coupling Length

N/A 3.2870 in

Length Through Bore

N/A 3.0710 in

Material

N/A Steel

Maximum Transmitted Torque

N/A 5003 ft·lb

Number of Locking Screws

N/A 12

Outside Diameter

N/A 4.7244 in

Screw Length

N/A 55 mm

Screw Thread Size

N/A M8 x 55