COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
ARX20-N01 Regulator
Unit of Measure

Specifications

Supplier Name

N/A SMC®

Manufacturer Part Number

N/A ARX20-N01

Weight

N/A 0.250 lb

Fluid Compatibility

N/A Air

Maximum Operating Pressure

N/A 290 psi

Maximum Set Pressure

N/A 123 psi

Minimum Set Pressure

N/A 7.3 psi

Operating Temperature Range

N/A 23 to 140 ºF

Overall Width

N/A 44 mm

Port Gender

N/A Female

Port Size

N/A 1/8 in

Port Thread Standard

N/A National Pipe Thread (NPT)

Pressure Control Type

N/A Relief Valve