COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
IT4031-N04 Electro-Pneumatic Regulator
Unit of Measure

Specifications

Supplier Name

N/A SMC®

Manufacturer Part Number

N/A IT4031-N04

Weight

N/A 1.5 lb

Fluid Compatibility

N/A Air

Maximum Operating Pressure

N/A 72 psi

Port Gender

N/A Female

Port Size

N/A 1/2 in

Port Thread Standard

N/A National Pipe Thread (NPT)

Thread Standard

N/A National Pipe Thread (NPT)