COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
NAR425-N04 Regulator
Unit of Measure

Specifications

Supplier Name

N/A SMC®

Manufacturer Part Number

N/A NAR425-N04

Weight

N/A 2.2 lb

Fluid Compatibility

N/A Air

Maximum Operating Pressure

N/A 150 psi

Maximum Set Pressure

N/A 120 psi

Minimum Set Pressure

N/A 7 psi

Operating Temperature Range

N/A 23 to 140 ºF

Overall Height

N/A 141 mm

Overall Length

N/A 80 mm

Overall Width

N/A 80 mm

Port Gender

N/A Female

Port Size

N/A 1/2 in

Port Thread Standard

N/A National Pipe Thread (NPT)