Supplier Name |
N/A SMC® |
Manufacturer Part Number |
N/A SRH4010-N03 |
Weight |
N/A 1.23 lb |
Body Material |
N/A Stainless Steel |
Fluid Compatibility |
N/A Air Argon Carbon Dioxide (CO2) Nitrogen Water |
Maximum Operating Pressure |
N/A 145 psi |
Maximum Set Pressure |
N/A 101 psi |
Minimum Set Pressure |
N/A 7.3 psi |
Operating Temperature Range |
N/A 32 to 140 ºF |
Overall Height |
N/A 58 mm |
Overall Length |
N/A 104.5 mm |
Overall Width |
N/A 52 mm |
Port Gender |
N/A Female |
Port Size |
N/A 3/8 in |
Port Thread Standard |
N/A British Standard Pipe Taper (BSPT) |
Pressure Control Type |
N/A Non-Relief Valve |