COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
SRH4110-N03
Unit of Measure

Specifications

Supplier Name

N/A SMC®

Manufacturer Part Number

N/A SRH4110-N03

Weight

N/A 1.23 lb

Fluid Compatibility

N/A Air Argon Carbon Dioxide (CO2) Nitrogen Water

Maximum Operating Pressure

N/A 145 psi

Maximum Set Pressure

N/A 101 psi

Minimum Set Pressure

N/A 7.3 psi

Operating Temperature Range

N/A 32 to 140 ºF

Overall Height

N/A 58 mm

Overall Length

N/A 104.5 mm

Overall Width

N/A 52 mm

Port Gender

N/A Female

Port Size

N/A 3/8 in

Port Thread Standard

N/A British Standard Pipe Taper (BSPT)

Pressure Control Type

N/A Non-Relief Valve