COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
AR10-M5G-Z Regulator
Unit of Measure

Specifications

Supplier Name

N/A SMC®

Manufacturer Part Number

N/A AR10-M5G-Z

Weight

N/A 0.220 lb

Fluid Compatibility

N/A Air

Options Included

N/A Name Plate Pressure Gauge - psi, ºF Round Pressure Gauge

Knob Type

N/A Rising

Maximum Operating Pressure

N/A 145 psi

Maximum Set Pressure

N/A 101 psi

Minimum Set Pressure

N/A 7.3 psi

Operating Temperature Range

N/A 23 to 140 ºF

Overall Height

N/A 25 mm

Overall Length

N/A 58 mm

Overall Width

N/A 38.5 mm

Port Gender

N/A Female

Port Size

N/A M5 x 0.8

Pressure Control Type

N/A Relief Valve