COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
ITV3050-01N4CL4
Unit of Measure

Specifications

Supplier Name

N/A SMC®

Manufacturer Part Number

N/A ITV3050-01N4CL4

Weight

N/A 2.2 lb

Air Flow

N/A 141 scfm

Fluid Compatibility

N/A Air

Options Included

N/A Mounting Bracket

Maximum Operating Pressure

N/A 145 psi

Maximum Set Pressure

N/A 130 psi

Minimum Set Pressure

N/A 0.73 psi

Operating Temperature Range

N/A 32 to 122 ºF

Overall Height

N/A 78 mm

Overall Length

N/A 150 mm

Overall Width

N/A 66 mm

Port Gender

N/A Female

Port Size

N/A 1/2 in

Port Thread Standard

N/A National Pipe Thread (NPT)

Pressure Control Type

N/A Relief Valve